1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Pin (BJ793) (Part Number)

Diamond Pin (BJ793)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,935.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pin head is ball shaped and so can easily grip the workpiece.

 
Part Number
BJ793-10001
BJ793-12001
BJ793-16001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Mounted Side Outer Diameter
(Ø)
Nominal of Thread M Large head outline D1
(φ)

฿ 2,072.91

PINS 1 Piece(s) 5 Day(s) 10107M3×0.510

฿ 1,935.52

PINS 1 Piece(s) 7 Day(s) 10128M4×0.712

฿ 2,050.32

PINS 1 Piece(s) 5 Day(s) 101612M5×0.816

Loading...

  1. 1

Basic Information

Basic Shape Large Head Introduction Side Cross Section Shape Diamond Introduction Side Tip Shape Ball end
Introduction Side Shape With Female Thread Mounting Side Shape Straight(Press Fit) Surface Treatment No
Heat Treatment Immersion Quenching Material Steel Steel type SK95
Tolerance of Introduction Side Outer Diameter -0.05~-0.01 Tolerance of Mounted Side Outer Diameter n6