1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machinery Handle (MH11) (Part Number)

Machinery Handle (MH11)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,443.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stylish offset round steel handle with a polished surface of high gloss chrome plating.

 
Part Number
MH11-120ASALE
MH11-120BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight
(mm)

฿ 1,443.33

฿ 866.14

HANDLES 1 Piece(s) Same day 1066

฿ 1,641.86

฿ 905.65

HANDLES 1 Piece(s) Same day 10126

Loading...

  1. 1

Basic Information

Pitch L(mm) 120 Main Body Material Steel Main Body Type Imposition Type
Grip thickness(mm) 12 Surfaced Type Category U Shaped Mounting Method Female Thread
U Shape Deformation Main Body, Surface Treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Round shape Allowable Load(N) 1000 Main Body Color Silver