1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Clamp (Down Type) (QLSND) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Snap Clamp (Down Type) (QLSND)
  • Snap Clamp (Down Type) (QLSND)
  • Snap Clamp (Down Type) (QLSND)
  • Snap Clamp (Down Type) (QLSND)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,357.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clamp snaps in place for stable clamping force
[Features]
· Push-down type.
· Lever with grip for excellent operability.
· Lever is fixed at an unclamped position.
· Employs a snap system. (Rotating arm double lock type)

Part Number
QLSND28-02SALE
QLSND28-05SALE
QLSND30-03
QLSND30-06SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamping Force
(N)
Length L
(mm)
Trusco Code

฿ 2,357.08

฿ 1,287.20

CLAMPS 1 Piece(s) Same day 102088342-0027

฿ 2,365.63

฿ 1,426.95

CLAMPS 1 Piece(s) Same day 105088342-0035

฿ 2,451.89

CLAMPS 1 Piece(s) 7 Day(s) 103098342-0043

฿ 2,576.05

฿ 1,563.66

CLAMPS 1 Piece(s) Same day 106098342-0051

Loading...

  1. 1

Basic Information

Tightening Force (Range Selectable)(N) ~100 Material ZDC2 Type Main Body
Surface Treatment Cation coating finish Swivel direction Under Thread Diameter M M5×0.8-35L (Incomplete thread, length: 1.5)