1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reach Clamp (Flange Type) (QLRCF) (Part Number)

Reach Clamp (Flange Type) (QLRCF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,022.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

With lever operation shaft protrudes and clamp engages. Shaft protrusion is free. With internal screw, regular clamping force can be obtained. Flange type. This series CAD data is being revised. These revisions will be completed soon.

Part Number
QLRCF-08L
QLRCF-08L-L
QLRCF-08R
QLRCF-08R-L
QLRCF-12L
QLRCF-12L-L
QLRCF-12R
QLRCF-12R-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force (Range Selectable)
(N)
Operation direction Clamping Force
(N)
Specifications

฿ 6,022.09

CLAMPS 1 Piece(s) 7 Day(s) 10100~1000Left500For Heavy Load

฿ 6,022.09

CLAMPS 1 Piece(s) 5 Day(s) 10100~1000Left200Used for Light load

฿ 6,022.09

CLAMPS 1 Piece(s) 5 Day(s) 10100~1000Right500For Heavy Load

฿ 6,093.41

CLAMPS 1 Piece(s) 5 Day(s) 10100~1000Left200Used for Light load

฿ 8,358.59

CLAMPS 1 Piece(s) 7 Day(s) 101000~3000Left1400For Heavy Load

฿ 8,355.49

CLAMPS 1 Piece(s) 7 Day(s) 10100~1000Left700Used for Light load

฿ 8,157.50

CLAMPS 1 Piece(s) 5 Day(s) 101000~3000Right1400For Heavy Load

฿ 8,355.49

CLAMPS 1 Piece(s) 7 Day(s) 10100~1000Left700Used for Light load

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Main Body