(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable eccentric type roller pin.
[Features]]
· The pin is eccentric, allowing adjustment of the roller.
· Made using SUS, ideal for food appliances, sanitation equipment, etc.
· The body is available in steel and stainless steel.
· The height of the guide rollers is adjustable.
[Applications]
· Guide roller shaft.
RLP-E external appearance
RLP-E-SUS external appearance
RLP-E dimensional drawing
Example of use:
Adjust the roller pin (eccentric) body with a wrench and then tighten the bolts.
Steel | SUS | D (g7) | L | W | A | M | L1 | E | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
Part number | Part number | ||||||||
RLP06E | - | 6 | 6 | 10 | 8.5 | M4 × 0.7-25L | 9.7 | 0.3 | 10 |
RLP08E | RLP08E-SUS | 8 | 7 | 14 | 12 | M5 × 0.8-30L | 10 | 0.8 | 24 |
RLP10E | RLP10E-SUS | 10 | 8 | 13.5 | M6 × 1-35L | 11.9 | 1 | 32 | |
RLP12E | RLP12E-SUS | 12 | 10 | 17 | 15.5 | M8 × 1.25-40L | 12.9 | 59 | |
RLP15E | - | 15 | 11 | 19 | 18.5 | M10 × 1.5-45L | 13.5 | 1.5 | 99 |
Part Number |
---|
RLP06E |
RLP08E |
RLP08E-SUS |
RLP10E |
RLP10E-SUS |
RLP12E |
RLP12E-SUS |
RLP15E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (φ) | L (mm) | Material |
---|---|---|---|---|---|---|---|---|---|
฿ 522.32 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 6 | 6 | Steel | ||
฿ 427.66 ฿ 230.42 | GUIDE ROLLERS | 1 Piece(s) | Same day | 10 | 8 | 7 | Steel | ||
฿ 946.36 | GUIDE ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 8 | 7 | Stainless Steel | ||
฿ 466.35 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 | Steel | ||
฿ 953.79 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 8 | Stainless Steel | ||
฿ 470.58 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 10 | Steel | ||
฿ 1,032.95 | GUIDE ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 10 | Stainless Steel | ||
฿ 533.02 | GUIDE ROLLERS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 11 | Steel |
Loading...
How can we improve?
How can we improve?