(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plug that prevents debris, etc. from getting into the screw hole.
[Features]
· Steel and stainless steel types available.
· Head portion is a type with a spacer to secure uniform screw-in depth.
· Low number of threads for quick installation and removal.
[Applications]
· Mount in screw holes that are not being used to prevent entry of debris, shavings, etc.
Made Of Steel
Made Of SUS
Outline drawings for protective plug for tap holes
Outline drawing for mounting side
Made Of Steel | Made Of SUS | M | L | D | D1 | W | A Note) | Mass (g) |
---|---|---|---|---|---|---|---|---|
Part Number | Part Number | |||||||
THP8 | THP8-SUS | M8 × 1.25 | 6 | 8.5 | 6.5 | 1.2 | 1.2 | 2 |
THP10 | THP10-SUS | M10 × 1.5 | 8 | 10 | 7.7 | 1.5 | 4 | |
THP12 | THP12-SUS | M12 × 1.75 | 10 | 12.5 | 9.4 | 2 | 7 | |
THP16 | - | M16 × 2 | 12 | 16.5 | 13 | 1.8 | 16 | |
THP20 | - | M20 × 2.5 | 16 | 20.5 | 16.5 | 2.5 | 31 |
Note: Make the chamfering dimensions A dimensions or larger.
Prevents chips and dirt from entering unused screw holes.
Part Number |
---|
THP8 |
THP8-SUS |
THP10 |
THP10-SUS |
THP12 |
THP12-SUS |
THP16 |
THP20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size M | Body Material |
---|---|---|---|---|---|---|---|---|
฿ 122.38 ฿ 73.54 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | M8×1.25 | Steel | ||
฿ 162.45 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M8×1.25 | Stainless Steel | ||
฿ 119.80 | TAPPED HOLE PROTECTION PLUG | 1 Piece(s) | 5 Day(s) | 10 | M10×1.5 | Steel | ||
฿ 183.54 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M10×1.5 | Stainless Steel | ||
฿ 124.06 ฿ 74.80 | BOLTS & NUTS | 1 Piece(s) | Same day | 10 | M12×1.75 | Steel | ||
฿ 193.93 | BOLTS & NUTS | 1 Piece(s) | 7 Day(s) | 10 | M12×1.75 | Stainless Steel | ||
฿ 133.01 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M16×2 | Steel | ||
฿ 179.18 | BOLTS & NUTS | 1 Piece(s) | 5 Day(s) | 10 | M20×2.5 | Steel |
Loading...
How can we improve?
How can we improve?