1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering Plastic Leveling Pad (LVF100, LVFR100) (Part Number)

Engineering Plastic Leveling Pad (LVF100, LVFR100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 818.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features an excellent design and the allowable load is guaranteed even in a tilted state. Anchor type.

Part Number
LVF100L20A
LVF100L20A-SUS
LVF100L20B-SUS
LVF100L20C
LVF100L20C-SUS
LVF100L20D
LVF100L20D-SUS
LVF100L24A
LVF100L24A-SUS
LVF100L24B
LVF100L24B-SUS
LVF100L24C
LVF100L24C-SUS
LVFR100L20A
LVFR100L20A-SUS
LVFR100L20B
LVFR100L20B-SUS
LVFR100L20C
LVFR100L20C-SUS
LVFR100L20D
LVFR100L20D-SUS
LVFR100L24A
LVFR100L24A-SUS
LVFR100L24B
LVFR100L24B-SUS
LVFR100L24C
LVFR100L24C-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Thread Length L1
(mm)
Nominal of Thread M
(mm)
Properties Full height
(mm)

฿ 818.72

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-9820Standard141

฿ 1,805.92

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-9820Corrosion Resistance141

฿ 2,118.25

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-13820Corrosion Resistance181

฿ 960.97

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-15820Standard201

฿ 2,199.43

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-15820Corrosion Resistance201

฿ 973.83

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-19820Standard241

฿ 2,362.57

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-19820Corrosion Resistance241

฿ 957.87

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-9824Standard141

฿ 2,158.84

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-9824Corrosion Resistance141

฿ 1,022.01

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-15824Standard201

฿ 2,448.40

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-15824Corrosion Resistance201

฿ 1,152.77

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedSteel[Zinc Plating] Zinc Plating-19824Standard241

฿ 2,692.10

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10Anchor Bolt FixedStainless SteelNo-19824Corrosion Resistance241

฿ 1,063.52

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber9820Standard141

฿ 2,001.74

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber9820Corrosion Resistance141

฿ 1,113.26

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber13820Standard181

฿ 2,159.67

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber13820Corrosion Resistance181

฿ 1,119.30

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber15820Standard201

฿ 2,357.76

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber15820Corrosion Resistance201

฿ 1,207.15

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber19820Standard241

฿ 2,558.39

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber19820Corrosion Resistance241

฿ 1,191.18

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber9824Standard141

฿ 2,279.68

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber9824Corrosion Resistance141

฿ 1,255.33

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber15824Standard201

฿ 2,644.22

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber15824Corrosion Resistance201

฿ 1,348.60

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Steel[Zinc Plating] Zinc PlatingNitrile Rubber19824Standard241

฿ 2,850.43

ADJUSTER FOOTS 1 Piece(s) 7 Day(s) 10-Stainless SteelNoNitrile Rubber19824Corrosion Resistance241

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle No
Body Material Polyamide Main Body Surface Treatment No Width W(mm) 100
Allowable Load(kN) 25 Main Body Height E(mm) 24 Swivel Mechanism Presence