1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Shaft Clamp (QSC) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quick Shaft Clamp (QSC)
  • Quick Shaft Clamp (QSC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,341.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lever-operated simple shaft lock.
[Features]
· Can be easily and reliably locked in place after positioning the feed screw shaft and slide shaft.
· Offers improved workability relative to conventional clamping methods which use a clamp lever or knob, making it especially suited to applications requiring lots of adjustments. Furthermore, as it does not require the space needed by clamp levers to move, it can also be used as part of space-saving designs.

 
Part Number
QSC10S
QSC12SSALE
QSC14S
QSC15L
QSC16L
QSC20L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Shaft
(φ)
Holding Torque
(N·m)
Main Body Height H
(mm)
Width W
(mm)
Length L
(mm)
Hole diameter d1
(mm)

฿ 1,400.98

CLAMPS 1 Piece(s) Same day 10102422045M4

฿ 1,341.97

฿ 804.38

CLAMPS 1 Piece(s) Same day 10123422045M4

฿ 1,410.00

CLAMPS 1 Piece(s) 25 Day(s) 10143.5422045M4

฿ 1,553.93

CLAMPS 1 Piece(s) 5 Day(s) 10154.5502655M5

฿ 1,561.24

CLAMPS 1 Piece(s) 25 Day(s) 10165.5502655M5

฿ 1,603.77

CLAMPS 1 Piece(s) Same day 10206.5502655M5

Loading...

  1. 1

Basic Information

Type Clamp Unit Lever Load(N) 80 Slide Load(N) 220
Body Material Die cast zinc Main Body Surface Treatment Chrome plated finish