1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Cylinders: Tight Cylinder CMK2-H Series (Part Number)

STANDARD TYPE

General Cylinders: Tight Cylinder CMK2-H Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A medium bore and high corrosion resistant type general cylinder with a long service life. A standoff type cylinder.

Part Number
CMK2-H-[00,​CA,​CB,​CC1,​CC,​FA,​FB,​LB,​LS,​TA,​TB]-[20,​25,​32,​40]-[25,​50,​75,​100,​150,​200,​250,​300]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter of cylinder
(φ)
Stroke
(mm)
Support Type Clevis Type Piping Screw Type Support Bracket Mounting Position

-

STANDARD TYPE 1 Piece(s) 13 Day(s) 20 ~ 4025 ~ 300Standard / Rod Side Flange / Head side flange / Rod Side Trunnion / Head side trunnionEye Bracket Integrated Type / Eye Bracket Press-Fit Type / Single Clevis Shape / U-Shaped Clevis TypeRc ScrewsBoth Sides / One Side

Loading...

  1. 1

Basic Information

Cylinder Type Standard Rod Motion Double Acting Piece Rod Tube Material Stainless Steel
Piston Material Steel Cushioning Mechanism Head Side Additional Function No
Operating Pressure Range(MPa) 0.15::1.0 Operating Temperature Range(℃) 5::50 Piston Speed(mm/sec) 5::300
Piston Packing Material NBR