1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Screw (USC) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Urethane Screw (USC)
  • Urethane Screw (USC)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 65.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- IMAO CORPORATION offers the USC series of Urethane Tip Nose Screws.
- The main body of the clamping screw is made of Steel (SCM435).
- The surface of the main body is treated with black oxide for enhanced durability.
- The nose part of the clamping screw is made of Polyurethane plastic (Shore A90, Orange).
- The screws are available in six sizes: M5 x 0.8, M6 x 1, M8 x 1.25, M10 x 1.5, M12 x 1.75, or M16 x 2.
- These screws are equipped with a urethane pad that prevents damage to the workpiece. The pad is fixed in place using adhesive.

 
Part Number
USC5X16SALE
USC5X20SALE
USC5X30SALE
USC6X20SALE
USC6X30
USC6X40
USC8X20SALE
USC8X35SALE
USC8X50SALE
USC10X25SALE
USC10X40
USC10X60
USC12X30
USC12X50
USC12X80
USC16X40
USC16X60
USC16X90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Thread Pitch
(mm)
Length L
(mm)

฿ 65.29

฿ 36.94

URETHANE SCREW 1 Piece(s) Same day 105M5×0.816

฿ 95.72

฿ 40.58

BOLTS & NUTS 1 Piece(s) Same day 105M5×0.820

฿ 102.95

฿ 61.87

BOLTS & NUTS 1 Piece(s) Same day 105M5×0.830

฿ 85.16

฿ 47.54

BOLTS & NUTS 1 Piece(s) Same day 106M6×120

฿ 86.03

BOLTS & NUTS 1 Piece(s) 7 Day(s) 106M6×130

฿ 81.36

BOLTS & NUTS 1 Piece(s) 5 Day(s) 106M6×140

฿ 106.25

฿ 62.49

BOLTS & NUTS 1 Piece(s) Same day 108M8×1.2520

฿ 123.34

฿ 74.10

BOLTS & NUTS 1 Piece(s) Same day 108M8×1.2535

฿ 106.65

฿ 66.23

BOLTS & NUTS 1 Piece(s) Same day 108M8×1.2550

฿ 113.94

฿ 69.81

BOLTS & NUTS 1 Piece(s) Same day 1010M10×1.525

฿ 118.89

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1010M10×1.540

฿ 158.09

BOLTS & NUTS 1 Piece(s) 5 Day(s) 1010M10×1.560

฿ 134.43

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012M12×1.7530

฿ 140.49

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012M12×1.7550

฿ 189.85

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1012M12×1.7580

฿ 189.02

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1016M16×240

฿ 246.57

BOLTS & NUTS 1 Piece(s) 5 Day(s) 1016M16×260

฿ 310.32

BOLTS & NUTS 1 Piece(s) 7 Day(s) 1016M16×290

Loading...

  1. 1

Basic Information

Tip Shape Flat Screw Type Complete thread type Material (Thread) Iron
Material (Tip) Rubber