1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conditioning small FR series, filter regulator FRN series (Part Number)

Conditioning small FR series, filter regulator FRN series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,360.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact, lightweight. Attached piping for easy connection. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Drawing

Dimensional drawing of FRN1□□ unit: mm

Dimensional drawing

Property Performance Information / Test Information

Flow characteristics

FRN1□0-J4 flow characteristics

FRN1□0-J4

FRN1□0-J6 flow characteristics

FRN1□0-J6

FRN1□1-J4 flow characteristics

FRN1□1-J4

FRN1□1-J6 flow characteristics

FRN1□1-J6

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
FRN100-J4
FRN100-J4-GD18SALE
FRN100-J4-GD18-B
FRN100-J6
FRN100-J6-B
FRN100-J6-GD18-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Dia. Pressure Gauge Mounting specification

฿ 1,360.54

AIR TREATMENT EQUIPMENT 1 Piece(s) 9 Day(s) -φ4No (No Pressure Port Plug)Without bracket, without mounting ring

฿ 1,707.86

฿ 1,061.78

AIR TREATMENT EQUIPMENT 1 Piece(s) Same day 10φ4Presence (Absence of Indicator)Without bracket, without mounting ring

฿ 2,000.94

AIR TREATMENT EQUIPMENT 1 Piece(s) 5 Day(s) -φ4Presence (Absence of Indicator)With bracket, without mounting ring

฿ 1,360.54

AIR TREATMENT EQUIPMENT 1 Piece(s) 9 Day(s) -φ6No (No Pressure Port Plug)Without bracket, without mounting ring

฿ 1,482.26

AIR TREATMENT EQUIPMENT 1 Piece(s) 9 Day(s) -φ6No (No Pressure Port Plug)With bracket, without mounting ring

฿ 1,895.83

AUXILIARY EQUIPMENT 1 Piece(s) Same day -φ6Presence (Absence of Indicator)With bracket, without mounting ring

Loading...

  1. 1
 

Basic Information

Regulator Unit Combination Filter Regulator Set Pressure Range(MPa) 0.05:: 0.7 Filter, Filtration Level 5μm
Operating Environment Air powered tools / Measuring equipment / Medicament・Drug / Drying room / Preventing of Raising Dust Compressed Air Quality General Dry Air / Clean and Dry Air / Odorless Air Max. Operating Pressure(MPa) 1
Bowl Material Nylon Bowl Guard No Relief Mechanism Relief
Flow Direction Standard Flow (Right→Left) Drain Cock Manual Pressure, Relief Specifications 0.7 MPa relief specification