1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Mini-Wheel MMW-1210SS (Part Number)

MAK WHEEL CONVEYOR

Mini Mini-Wheel MMW-1210SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Conveyor mini-wheel, suitable for transport of small accessories.
[Features]
· Resin rollers can be easily changed.
· For conveyed goods with soft bottom surfaces such as cardboard, MMW wheel type is recommended.
· The bearing can be inserted into the frame with single-action.
· The bearing can be easily removed by pushing the fastening hook from the outside.
· Shaft part: It is possible to drop down rollers without machining of the shaft.
· As the clearance between the rollers (wheels) is 8 mm, wide parallel conveyance is made possible when setting up the conveyors.
[Applications]
· Used for assembly conveyors, shooters between conveyors, conveyors for racks, etc.

 
Part Number
MMW-2005SS-[150-2000/1]L-14P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConveyance Length L
(mm)

-

MAK WHEEL CONVEYOR 1 Piece(s) 10 Day(s) 150 ~ 2000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 4.8
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 20 Wheel Pitch P(mm) 14
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment No
Frame Shape U-Shaped Frame Material Steel Frame Surface Treatment Zinc Plating
External Height H(mm) 30