1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Mini-Wheel MMR-1210SS (Part Number)

MAK WHEEL CONVEYOR

Mini Mini-Wheel MMR-1210SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

The Mini-Mini Conveyor Wheel (MMR-1210SS) uses resin rollers that can be easily replaced and is suitable for conveying small objects.
[Features]
· Can be inserted into frames in a single-action and can be easily removed simply by pressing on the fixing hooks on the outside.
· The rollers can be pushed in without having to make alterations to the shaft.
· This allows smooth attachment and removal of the rollers (for replacement).
· As the clearance between the rollers (wheels) is 8 mm, wide parallel conveyance is made possible when setting up the conveyors.

 
Part Number
MMR-1210SS-[150-2000/1]L[*,​-,​X]14P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Wheel Material Details

-

MAK WHEEL CONVEYOR 1 Piece(s) 12 Day(s) 14150 ~ 2000Acetal

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Resin Wheel Width W(mm) 57
Wheel Load Capacity(kgf) 5 Wheel Outer Dia. D(mm) 12 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape U-Shaped
Frame Material Steel Frame Surface Treatment Zinc Plating External Height H(mm) 26