1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Series Conveyor Leg Use Hakama Adjustment Type (Part Number)

MAK 2A

M Series Conveyor Leg Use Hakama Adjustment Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,970.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hakama type adjustment conveyor use stand.

 
Part Number
2AガタスタンドX1000WXNO.3.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,970.72

MAK 2A 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Types Leg Applicable roller width(mm) 1000 Material Steel
Leg Height(mm) 360~460

Please check the type/dimensions/specifications of the part 2AガタスタンドX1000WXNO.3.5 in the M Series Conveyor Leg Use Hakama Adjustment Type series.