1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Pressed Wheel (W-25TS), Width 10 × Diameter ⌀25 (Part Number)

Steel Pressed Wheel (W-25TS), Width 10 × Diameter ⌀25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀25 small-diameter pressed wheel. Single item wheel unit for the W-25TS wheel conveyor, best suited for transport of small, lightweight items.

[Features]
• Relatively inexpensive wheel produced by stamping the outer wheel and case from a flat sheet.
• Good for light to mid load rotation.

 
Part Number
W-25TS-ジクツキ
W-25TS-ジクナシ
W-25TSヨウ-ジクノミ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Width W
(mm)
Surface Treatment Shaft Type Bearing Bearing Material Load (Reference)
(N)

฿ 138.42

MAK GRAVITY 1 Piece(s) 5 Day(s) 2510ChromateWith axis (bolt)SingleSteel294

฿ 110.86

MAK GRAVITY 1 Piece(s) 5 Day(s) 2510ChromateAxis(bolt)NoneSingleSteel294

฿ 66.67

MAK GRAVITY 1 Piece(s) 8 Day(s) 6.216No Surface TreatmentWith only axis (bolt)---

Loading...

  1. 1

Basic Information

Roller Material Steel Lining Material Without lining Operating Temperature Range Min~Max(℃) 0~40