(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Gear motor compliant with IEC standard waterproof IP65.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Category | Number of Phases | Reduction Ratio | Voltage (AC) | Capacity (W) | Output Shaft Placement (When seen from the input shaft side) | Output Shaft Dia. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Left Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Left Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 40 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 20 | 100 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 20 | 100 | 25 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 15 | Left Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 25 | Left Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 40 | Left Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 25 | 100 | 15 | Left Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 25 | 100 | 25 | Left Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 15 | Left Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 25 | Left Side | 15 | ||
฿ 10,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 40 | Left Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 30 | 100 | 15 | Left Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 30 | 100 | 25 | Left Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 30 | 200 | 15 | Left Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 30 | 200 | 25 | Left Side | 15 | ||
฿ 10,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 30 | 200 | 40 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 40 | 100 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 40 | 100 | 25 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 40 | 200 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 40 | 200 | 25 | Left Side | 15 | ||
฿ 11,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 40 | 200 | 40 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 50 | 100 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 50 | 100 | 25 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 50 | 200 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 50 | 200 | 25 | Left Side | 15 | ||
฿ 11,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 50 | 200 | 40 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 60 | 100 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 60 | 100 | 25 | Left Side | 15 | ||
฿ 8,967.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 60 | 200 | 15 | Left Side | 15 | ||
฿ 9,517.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 60 | 200 | 25 | Left Side | 15 | ||
฿ 11,300.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 60 | 200 | 40 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 80 | 100 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 80 | 100 | 25 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 80 | 200 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 80 | 200 | 25 | Left Side | 15 | ||
฿ 11,683.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 80 | 200 | 40 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 100 | 100 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 100 | 100 | 25 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 100 | 200 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 100 | 200 | 25 | Left Side | 15 | ||
฿ 11,683.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 100 | 200 | 40 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 120 | 100 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 120 | 100 | 25 | Left Side | 15 | ||
฿ 9,283.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 120 | 200 | 15 | Left Side | 15 | ||
฿ 9,900.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 120 | 200 | 25 | Left Side | 15 | ||
฿ 11,683.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 120 | 200 | 40 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 160 | 100 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 160 | 100 | 25 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 160 | 200 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 160 | 200 | 25 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 200 | 100 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 200 | 100 | 25 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 200 | 200 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 200 | 200 | 25 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 240 | 100 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 240 | 100 | 25 | Left Side | 15 | ||
฿ 10,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 240 | 200 | 15 | Left Side | 15 | ||
฿ 11,217.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 240 | 200 | 25 | Left Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 10 | 100 | 25 | Right Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 25 | Right Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 10 | 200 | 40 | Right Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 15 | 100 | 25 | Right Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 25 | Right Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 15 | 200 | 40 | Right Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 20 | 100 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 20 | 100 | 25 | Right Side | 15 | ||
฿ 8,533.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 15 | Right Side | 15 | ||
฿ 9,233.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 25 | Right Side | 15 | ||
฿ 10,783.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 20 | 200 | 40 | Right Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 25 | 100 | 15 | Right Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 25 | 100 | 25 | Right Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 15 | Right Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 25 | Right Side | 15 | ||
฿ 10,983.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 25 | 200 | 40 | Right Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 30 | 100 | 15 | Right Side | 15 | ||
฿ 9,433.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Single-phase | 30 | 100 | 25 | Right Side | 15 | ||
฿ 8,767.00 | GEARMOTOR H | 1 Piece(s) | 18 Day(s) | [Flange Mounting Type] Flange Mounting Type | Three-Phase | 30 | 200 | 15 | Right Side | 15 |
Loading...
Terminal BOX | No |
---|
How can we improve?
How can we improve?