(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The crank has a sturdy ribbed structure.
· The bossed surface of BCH-R, BCH-F can be easily protected by the center plate (adhesive seal) included in the product.
Part Number |
---|
BCH50R |
BCH50S |
BCH64R |
BCH64S |
BCH80F |
BCH80R |
BCH80S |
BCH100F |
BCH100R |
BCH100S |
BCH130F |
BCH130R |
BCH130S |
BCH160F |
BCH160R |
BCH160S |
BCH210F |
BCH210R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Hole Drilling | Grip Type | H (mm) | D1 (Ø) | d (Ø) | w (mm) | Additional Work | Handle Length R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 904.01 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 49 | 16 | 6 | - | No | 64 | ||
฿ 899.87 ฿ 503.03 | HANDWHEELS | 1 Piece(s) | Same day | 10 | Square Hole | [Rotating] Rotation Type | 49 | - | - | 6 | - | 64 | ||
฿ 1,088.39 | HANDWHEELS | 1 Piece(s) | 9 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 63 | 18 | 8 | - | No | 80 | ||
฿ 1,085.75 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | Square Hole | [Rotating] Rotation Type | 63 | 18 | - | 8 | - | 80 | ||
฿ 2,997.89 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Folding Handle] Bending type | 100 | 22 | 6 | - | No | 80 | ||
฿ 1,178.47 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 76 | 22 | 10 | - | No | 100 | ||
฿ 1,115.02 ฿ 653.40 | HANDWHEELS | 1 Piece(s) | Same day | 10 | Square Hole | [Rotating] Rotation Type | 76 | 20 | - | 10 | - | 100 | ||
฿ 3,051.31 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Folding Handle] Bending type | 117 | 24 | 8 | - | No | 100 | ||
฿ 1,404.84 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 96 | 24 | 12 | - | No | 130 | ||
฿ 1,242.24 ฿ 745.47 | HANDWHEELS | 1 Piece(s) | Same day | 10 | Square Hole | [Rotating] Rotation Type | 96 | 25 | - | 12 | - | 130 | ||
฿ 3,450.03 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Folding Handle] Bending type | 122 | 28 | 10 | - | No | 130 | ||
฿ 1,630.69 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 115 | 28 | 14 | - | No | 160 | ||
฿ 1,917.44 | HANDWHEELS | 1 Piece(s) | 5 Day(s) | 10 | Square Hole | [Rotating] Rotation Type | 115 | 28 | - | 14 | - | 160 | ||
฿ 3,777.29 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Folding Handle] Bending type | 142 | 34 | 10 | - | No | 160 | ||
฿ 2,071.35 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 130 | 34 | 16 | - | No | 212 | ||
฿ 2,057.52 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Square Hole | [Rotating] Rotation Type | 130 | 30 | - | 17 | - | 100 | ||
฿ 5,668.31 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Folding Handle] Bending type | 160 | 40 | 12 | - | No | 212 | ||
฿ 3,648.23 | HANDWHEELS | 1 Piece(s) | 7 Day(s) | 10 | Round hole (accuracy hole) | [Rotating] Rotation Type | 136 | 40 | 12 | - | No | 50 |
Loading...
Types of Handle | Revolving Crank Handles | Material of Handle Material | Polyamide | Grip | Presence |
---|---|---|---|---|---|
Surface of Handle | No | Grip Material | Polypropylene | Grip Surface | No |
Set Screw Thread Machining | No |
How can we improve?
How can we improve?