1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety, Adjust Star, Knob (SSTK-N) (Part Number)

Safety, Adjust Star, Knob (SSTK-N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 964.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Normally, the knob is free. The serrations engage only when the knob is pushed down, and it then becomes possible to operate. Operating temperature -30 degrees to 130 degrees.

[Features]
· It can be operated only when the knob is pushed down, so there is no worry of malfunction due to accidental contact etc.

Part Number
SSTK40N
SSTK40N-SUS
SSTK40NA
SSTK40NA-SUS
SSTK40X20N
SSTK40X20N-SUS
SSTK40X20NA
SSTK40X20NA-SUS
SSTK40X25N
SSTK40X25N-SUS
SSTK40X25NA
SSTK40X25NA-SUS
SSTK40X32N
SSTK40X32N-SUS
SSTK40X32NA
SSTK40X32NA-SUS
SSTK40X40N
SSTK40X40N-SUS
SSTK40X40NA
SSTK40X40NA-SUS
SSTK50N
SSTK50N-SUS
SSTK50NA
SSTK50NA-SUS
SSTK50X25N
SSTK50X25N-SUS
SSTK50X25NA
SSTK50X25NA-SUS
SSTK50X32N
SSTK50X32N-SUS
SSTK50X32NA
SSTK50X32NA-SUS
SSTK50X40N
SSTK50X40N-SUS
SSTK50X40NA
SSTK50X40NA-SUS
SSTK50X50N
SSTK50X50N-SUS
SSTK50X50NA
SSTK50X50NA-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Type Mounting Section Length L
(mm)
Mounting Section Material Male Tip Machining Female Thread, Round hole processing Mounting Section Surface Treatment Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)

฿ 964.39

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread10[Steel] Steel-Blind HoleBlack Oxide Coating4037

฿ 1,189.34

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread10[Stainless Steel] Stainless Steel-Blind HoleNo4037

฿ 964.70

KNOBS 1 Piece(s) 7 Day(s) 10M6Female Thread10[Steel] Steel-Blind HoleBlack Oxide Coating4037

฿ 1,189.65

KNOBS 1 Piece(s) 7 Day(s) 10M6Female Thread10[Stainless Steel] Stainless Steel-Blind HoleNo4037

฿ 1,003.12

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread20[Steel] SteelNo-Black Oxide Coating4037

฿ 1,303.05

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread20[Stainless Steel] Stainless SteelNo-No4037

฿ 1,002.81

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread20[Steel] SteelNo-Black Oxide Coating4037

฿ 1,302.74

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread20[Stainless Steel] Stainless SteelNo-No4037

฿ 1,003.43

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Steel] SteelNo-Black Oxide Coating4037

฿ 1,303.36

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Stainless Steel] Stainless SteelNo-No4037

฿ 1,003.12

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread25[Steel] SteelNo-Black Oxide Coating4037

฿ 1,303.05

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread25[Stainless Steel] Stainless SteelNo-No4037

฿ 1,003.90

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread32[Steel] SteelNo-Black Oxide Coating4037

฿ 1,341.32

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread32[Stainless Steel] Stainless SteelNo-No4037

฿ 1,003.59

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread32[Steel] SteelNo-Black Oxide Coating4037

฿ 1,341.01

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread32[Stainless Steel] Stainless SteelNo-No4037

฿ 1,004.67

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Steel] SteelNo-Black Oxide Coating4037

฿ 1,379.59

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Stainless Steel] Stainless SteelNo-No4037

฿ 1,004.36

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread40[Steel] SteelNo-Black Oxide Coating4037

฿ 1,379.28

KNOBS 1 Piece(s) 7 Day(s) 10M6Male thread40[Stainless Steel] Stainless SteelNo-No4037

฿ 1,042.16

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread14[Steel] Steel-Blind HoleBlack Oxide Coating5042

฿ 1,267.11

KNOBS 1 Piece(s) 7 Day(s) 10M10Female Thread14[Stainless Steel] Stainless Steel-Blind HoleNo5042

฿ 1,042.47

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread14[Steel] Steel-Blind HoleBlack Oxide Coating5042

฿ 1,267.42

KNOBS 1 Piece(s) 7 Day(s) 10M8Female Thread14[Stainless Steel] Stainless Steel-Blind HoleNo5042

฿ 1,080.89

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread25[Steel] SteelNo-Black Oxide Coating5042

฿ 1,455.81

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread25[Stainless Steel] Stainless SteelNo-No5042

฿ 1,080.58

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Steel] SteelNo-Black Oxide Coating5042

฿ 1,455.50

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread25[Stainless Steel] Stainless SteelNo-No5042

฿ 1,081.51

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread32[Steel] SteelNo-Black Oxide Coating5042

฿ 1,493.92

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread32[Stainless Steel] Stainless SteelNo-No5042

฿ 1,081.20

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread32[Steel] SteelNo-Black Oxide Coating5042

฿ 1,493.61

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread32[Stainless Steel] Stainless SteelNo-No5042

฿ 1,082.44

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread40[Steel] SteelNo-Black Oxide Coating5042

฿ 1,488.34

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread40[Stainless Steel] Stainless SteelNo-No5042

฿ 1,082.13

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Steel] SteelNo-Black Oxide Coating5042

฿ 1,488.06

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread40[Stainless Steel] Stainless SteelNo-No5042

฿ 1,083.37

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread50[Steel] SteelNo-Black Oxide Coating5042

฿ 1,566.15

KNOBS 1 Piece(s) 7 Day(s) 10M10Male thread50[Stainless Steel] Stainless SteelNo-No5042

฿ 1,083.06

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread50[Steel] SteelNo-Black Oxide Coating5042

฿ 1,565.87

KNOBS 1 Piece(s) 7 Day(s) 10M8Male thread50[Stainless Steel] Stainless SteelNo-No5042

Loading...

  1. 1

Basic Information

Main Body Type Polygon Main Body Material Polyamide Polygon, type Pentagon
Additional Function No Main Body Surface Treatment No Main Body Color Matt Black
the color of center cap Black