(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Installed by tightening hex socket at tip of thread section with wrench.
Part Number |
---|
ALG16 |
ALG16R |
ALG20 |
ALG20R |
ALG25 |
ALG25R |
ALG32 |
ALG32R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Types | Mounting Section Surface Treatment | Nominal of Thread | Grip thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 499.51 | GRIPS | 1 Piece(s) | 9 Day(s) | 10 | Fixed Shape | Black Oxide Coating | M6 | 16 | 50 | ||
฿ 862.67 ฿ 517.77 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | Zinc Plating | M6 | 16 | 54.5 | ||
฿ 654.22 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Fixed Shape | Black Oxide Coating | M8 | 20 | 64 | ||
฿ 1,033.40 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Rotation Shape | Zinc Plating | M8 | 20 | 67 | ||
฿ 706.98 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Fixed Shape | No | M10 | 25 | 85 | ||
฿ 1,198.45 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Rotation Shape | Zinc Plating | M10 | 25 | 83 | ||
฿ 994.41 | GRIPS | 1 Piece(s) | 5 Day(s) | 10 | Fixed Shape | No | M12 | 32 | 100 | ||
฿ 1,674.14 ฿ 997.12 | GRIPS | 1 Piece(s) | Same day | 10 | Rotation Shape | Zinc Plating | M12 | 32 | 105.5 |
Loading...
Shape | Neck Shape | Grip Material | Aluminum | Grip surface | Buffing |
---|---|---|---|---|---|
Mounting Section Material | Steel | Mounting Method | Male thread with Hexagon socket head cap |
How can we improve?
How can we improve?