1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Slide Rail (ARS20S) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Slide Rail (ARS20S)
  • Aluminum Slide Rail (ARS20S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Aluminum Slide Rail, ARS20S series from IMAO CORPORATION.
- Ideal for sliding parts of precision equipment, storage of small items, and drawers.
- The overall length of the slide rail can be selected up to 300 mm.
- The travel length of slide rail can be selected up to 180 mm.
- Rated load of slide rail can be selected up to 145 N.
- The material of slide rail is made of Aluminum Alloy (A6N01S-T5).

Part Number
ARS20S-80
ARS20S-100
ARS20S-150
ARS20S-200
ARS20S-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke Lt
(mm)
Rail Length Ls
(mm)
Load Rating (N/Pair)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 485.76

SLIDE RAILS 1 Piece(s) 25 Day(s) 10458020100 or Less50 or Less

฿ 505.08

SLIDE RAILS 1 Piece(s) 5 Day(s) 106010030100 or Less50 or Less

฿ 742.89

SLIDE RAILS 1 Piece(s) 8 Day(s) 108515080100 or Less~100

฿ 760.02

SLIDE RAILS 1 Piece(s) 5 Day(s) 10120200140~150~200

฿ 1,007.67

SLIDE RAILS 1 Piece(s) 5 Day(s) 10180300145~200~200

Loading...

  1. 1

Basic Information

Types Slide Shape Rail Material Aluminum Rail Stage Number 2
Height(mm) 8 Width(mm) 20 Rail Surface Treatment Alumite
Locking Mechanism No Removal and Refitting Not Applicable