1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Style Ball & Spring (CLB) (Part Number)

Snap Style Ball & Spring (CLB)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball and spring for snap method. Besides the CL lever, ECL lever or EGK grip knob can be used.

[Features]
· Optional items for the snap method of the below items.
· ECL ergo controller lever.
· CL controller lever.
· EGK ergo grip knob

 
Part Number
CLB32
CLB37
CLB45
CLB54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Length
(mm)

฿ 65.61

LEVERS 1 Piece(s) 7 Day(s) 1013

฿ 65.61

LEVERS 1 Piece(s) 7 Day(s) 1018

฿ 74.69

LEVERS 1 Piece(s) 5 Day(s) 1020

฿ 84.36

LEVERS 1 Piece(s) 7 Day(s) 1021

Loading...

  1. 1

Basic Information

Application Related Components Shape Others Main Body/Lever Material Steel
Main Body/Lever Surface Treatment No