(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Curved design of the entire lever part provides comfortable grip.
· Undertakes alteration.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Male Tip Machining | Female Thread, Round hole processing | Stroke Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 291.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | - | - | Blind Hole | 3.5 | ||
฿ 335.79 ฿ 174.21 | LEVERS | 1 Piece(s) | Same day | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | 12 | No | - | 3.5 | ||
฿ 310.24 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | 16 | No | - | 3.5 | ||
฿ 355.86 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | 20 | No | - | 3.5 | ||
฿ 322.04 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | 25 | No | - | 3.5 | ||
฿ 322.19 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M4 | 32 | No | - | 3.5 | ||
฿ 291.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | - | - | Blind Hole | 3.5 | ||
฿ 553.94 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | - | - | Blind Hole | 3.5 | ||
฿ 310.39 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 12 | No | - | 3.5 | ||
฿ 516.60 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 12 | No | - | 3.5 | ||
฿ 310.55 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 16 | No | - | 3.5 | ||
฿ 516.75 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 16 | No | - | 3.5 | ||
฿ 310.70 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 20 | No | - | 3.5 | ||
฿ 631.46 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 20 | No | - | 3.5 | ||
฿ 322.35 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 25 | No | - | 3.5 | ||
฿ 554.55 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 25 | No | - | 3.5 | ||
฿ 322.50 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 32 | No | - | 3.5 | ||
฿ 592.20 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 32 | No | - | 3.5 | ||
฿ 329.92 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 40 | No | - | 3.5 | ||
฿ 629.85 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 40 | No | - | 3.5 | ||
฿ 330.07 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M5 | 50 | No | - | 3.5 | ||
฿ 630.00 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M5 | 50 | No | - | 3.5 | ||
฿ 291.34 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | - | - | Blind Hole | 3.5 | ||
฿ 553.78 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | - | - | Blind Hole | 3.5 | ||
฿ 310.70 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 12 | No | - | 3.5 | ||
฿ 516.91 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 12 | No | - | 3.5 | ||
฿ 310.86 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 16 | No | - | 3.5 | ||
฿ 517.06 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 16 | No | - | 3.5 | ||
฿ 356.48 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 20 | No | - | 3.5 | ||
฿ 554.71 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 20 | No | - | 3.5 | ||
฿ 369.33 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 25 | No | - | 3.5 | ||
฿ 554.86 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 25 | No | - | 3.5 | ||
฿ 369.49 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 32 | No | - | 3.5 | ||
฿ 592.51 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 32 | No | - | 3.5 | ||
฿ 330.23 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 40 | No | - | 3.5 | ||
฿ 630.16 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 40 | No | - | 3.5 | ||
฿ 378.26 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 44 | [Steel] Steel | Black Oxide Coating | M6 | 50 | No | - | 3.5 | ||
฿ 630.31 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 44 | [Stainless Steel] Stainless Steel | No | M6 | 50 | No | - | 3.5 | ||
฿ 403.44 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | - | - | Blind Hole | 3.5 | ||
฿ 669.51 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | - | - | Blind Hole | 3.5 | ||
฿ 445.02 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 12 | No | - | 3.5 | ||
฿ 445.18 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 16 | No | - | 3.5 | ||
฿ 707.62 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 16 | No | - | 3.5 | ||
฿ 445.33 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 20 | No | - | 3.5 | ||
฿ 745.27 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 20 | No | - | 3.5 | ||
฿ 445.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 25 | No | - | 3.5 | ||
฿ 782.91 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 25 | No | - | 3.5 | ||
฿ 445.64 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 32 | No | - | 3.5 | ||
฿ 858.05 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 32 | No | - | 3.5 | ||
฿ 483.29 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 40 | No | - | 3.5 | ||
฿ 973.82 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 40 | No | - | 3.5 | ||
฿ 500.41 ฿ 271.57 | LEVERS | 1 Piece(s) | Same day | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 50 | No | - | 3.5 | ||
฿ 962.27 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 50 | No | - | 3.5 | ||
฿ 521.40 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M6 | 63 | No | - | 3.5 | ||
฿ 1,001.04 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M6 | 63 | No | - | 3.5 | ||
฿ 403.13 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | - | - | Blind Hole | 3.5 | ||
฿ 669.20 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | - | - | Blind Hole | 3.5 | ||
฿ 461.09 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 12 | No | - | 3.5 | ||
฿ 507.73 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 16 | No | - | 3.5 | ||
฿ 804.03 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 16 | No | - | 3.5 | ||
฿ 445.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 20 | No | - | 3.5 | ||
฿ 745.42 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 20 | No | - | 3.5 | ||
฿ 461.51 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 25 | No | - | 3.5 | ||
฿ 783.07 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 25 | No | - | 3.5 | ||
฿ 445.80 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 32 | No | - | 3.5 | ||
฿ 858.21 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 32 | No | - | 3.5 | ||
฿ 483.60 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 40 | No | - | 3.5 | ||
฿ 858.52 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 40 | No | - | 3.5 | ||
฿ 483.91 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 50 | No | - | 3.5 | ||
฿ 962.55 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 50 | No | - | 3.5 | ||
฿ 521.71 ฿ 271.29 | LEVERS | 1 Piece(s) | Same day | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M8 | 63 | No | - | 3.5 | ||
฿ 1,001.31 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Stainless Steel] Stainless Steel | No | M8 | 63 | No | - | 3.5 | ||
฿ 445.49 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 20 | No | - | 3.5 | ||
฿ 445.64 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 25 | No | - | 3.5 | ||
฿ 445.95 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 32 | No | - | 3.5 | ||
฿ 550.99 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 40 | No | - | 3.5 | ||
฿ 484.22 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 50 | No | - | 3.5 | ||
฿ 522.18 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 63 | No | - | 3.5 | ||
฿ 560.29 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 63 | [Steel] Steel | Black Oxide Coating | M10 | 80 | No | - | 3.5 | ||
฿ 448.43 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | - | - | Blind Hole | 4 | ||
฿ 823.35 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 78 | [Stainless Steel] Stainless Steel | No | M8 | - | - | Blind Hole | 4 | ||
฿ 487.32 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 16 | No | - | 4 | ||
฿ 487.63 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 20 | No | - | 4 | ||
฿ 488.10 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 25 | No | - | 4 | ||
฿ 488.72 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 32 | No | - | 4 | ||
฿ 526.83 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 40 | No | - | 4 | ||
฿ 527.60 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 50 | No | - | 4 | ||
฿ 642.93 | LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 63 | No | - | 4 | ||
฿ 567.26 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Male thread | 78 | [Steel] Steel | Black Oxide Coating | M8 | 80 | No | - | 4 | ||
฿ 447.50 | LEVERS | 1 Piece(s) | 7 Day(s) | 10 | Female Thread | 78 | [Steel] Steel | Black Oxide Coating | M10 | - | - | Blind Hole | 4 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Main Body/Lever Material | Polyamide |
Main Body/Lever Surface Treatment | No | Main Body Color | Black |
How can we improve?
How can we improve?