1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conical grip (self-locking) (CG) (Part Number)

Conical grip (self-locking) (CG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both a self-locking type and female thread type are available.
· The self-locking type can be installed by firmly inserting it, enabling commercially available cold drawn bars (of tolerance h9) to be used as is.

Part Number
CG20M
CG25M
CG25MA
CG35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Mounting Section Material Mounting Method Nominal of Thread Shaft Insertion Hole Diameter d
(mm)
Grip thickness D
(mm)
Grip length
(mm)

฿ 156.00

GRIPS 1 Piece(s) 5 Day(s) 10Stick type (taper)BrassFemale ThreadM5-1520

฿ 184.14

GRIPS 1 Piece(s) 9 Day(s) 10Stick type (taper)BrassFemale ThreadM8-2026

฿ 183.83

GRIPS 1 Piece(s) 5 Day(s) 10Stick type (taper)BrassFemale ThreadM6-2026

฿ 218.08

GRIPS 1 Piece(s) 5 Day(s) 10Special Forms[Plastic] PolyamidePress Fitting-123539

Loading...

  1. 1

Basic Information

Types Fixed Shape Grip Material Phenol Grip surface No
Mounting Section Surface Treatment No