1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Indicator (LR-E, LR-P, LT-P) (Part Number)

OIL CAPS

Level Indicator (LR-E, LR-P, LT-P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,388.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oil level gauge with easy-to-see letters.
[Features]
· Resin material that is resistant to impacts and does not become discolored due to light.
· Resistant to general chemicals, including those that are oil-based.
· Level plate is removable, meaning printing of max. and min. is also possible.
· The front is curved, making characters easy to see and readable from the side thanks to a lens effect.
· Completely sealed so that there is no oil leakage.
· Operating temperature -30 to +90°C.
[Applications]
· As an oil level indicator.

Oil Level Gauge With Easy-To-See Letters

LR-E external appearance (with sensor)

LR-E external appearance (with sensor)

LR-P external appearance (with protector, level plate)

LR-P external appearance (with protector, level plate)

LT-P external appearance (with protector, thermometer)

LT-P external appearance (with protector, thermometer)

Dimensional Drawing

Indicator dimensional drawing

Indicator dimensional drawing

LR-E dimensional drawing (with sensor)

LR-E dimensional drawing (with sensor)

LR-P dimensional drawing (with protector, level plate)

LR-P dimensional drawing (with protector, level plate)

LT-P dimensional drawing (with protector, thermometer)

LT-P dimensional drawing (with protector, thermometer)

Technical Data

Mounting

Mounting
Bolt maximum tightening torque: 12 N·m

Connection method

Connection method

  1. 1. Loosen the bottom screw and remove the connector from the main body.
  2. 2. From the connector, pull out the contact holder and loosen the plug.
  3. 3. Pass the cable through the plug and connector, and connect to terminals 1 and 2 of the connector holder (no other connections are required).
  4. 4. Return the contact holder to the original position of the connector and tighten the mounting screw to the body.
  5. 5. Upon tightening the plug, wiring connection to the indicator is complete.

Notes
Avoid use with water tanks, as the resin absorbs the water and expands.
This product does not have pressure resistance specifications.
Avoid contact with alcohol-based chemicals and cleaning solutions.
When used for phosphates, replace the seal with the appropriate item.
Do not use in such a way that oil directly contacts the level plate, as it may cause twisting and deformation to occur.

Part Number
LR-127P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,388.06

OIL CAPS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type Standard Additional Functions for Level Visibility Line
Other Added Functions With protector Elongated Type, Mounting Hole Pitch(mm) 127 Rectangle Nominal of Thread M M12X1.75
Body Material Special Transparent Polyamide Seal Portion Material Nitrile Rubber (NBR) Maximum Operating Temperature(℃) 90
Thermometer Display Range(℃) No Thermometer

Please check the type/dimensions/specifications of the part LR-127P in the Level Indicator (LR-E, LR-P, LT-P) series.