1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

pin lock hinge (PLH426) (Part Number)

pin lock hinge (PLH426)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 612.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A type that is mounted by cutting out the corner of the door. Made of zinc die-cast.

 
Part Number
PLH426HB
PLH426HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Surface Treatment Main Body Color

฿ 612.36

HINGES 1 Piece(s) 7 Day(s) 10PaintBlack

฿ 653.48

HINGES 1 Piece(s) 7 Day(s) 10Chrome PlatingSilver

Loading...

  1. 1

Basic Information

Length L(mm) 42 Width W(mm) 31 Body Material Zinc Die-Casting
Main Body Type Detachable Hinges Operating Environment Standard Mounting Method Others
Additional Function No Type of Detachable Hinges Simplicity removable type Reversed Left and Right Combination
Turning Angle(deg) 180