1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concealed Hinge (CCH, CCS) (Part Number)

Concealed Hinge (CCH, CCS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 374.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Door can be removed while the hinge is attached, removable type. Made of SUS304 for superior rust protection.

 
Part Number
CCH60520
CCH60524
CCS60521SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Body Material Operating Environment Main Body Surface Treatment

฿ 374.37

HINGES 1 Piece(s) 7 Day(s) 1032.5SteelStandardZinc Plating

฿ 375.15

HINGES 1 Piece(s) 5 Day(s) 1038.5SteelStandardZinc Plating

฿ 789.88

฿ 409.95

HINGES 1 Piece(s) Same day 1032.5Stainless SteelCorrosion ResistanceNo

Loading...

  1. 1

Basic Information

Length L(mm) 60 Main Body Type Back hinge / hidden hinge Mounting Method Others
Additional Function No Mounting Screw Hole Type Others Turning Angle(deg) 120
Main Body Color Silver