(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Indicator knob with enlarged arrow to make it easier to see.
Part Number |
---|
INK45 |
INK55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 418.21 ฿ 251.05 | SCALES | 1 Piece(s) | Same day | 10 | 6 | 22 | 35 | 25 | ||
฿ 436.73 ฿ 228.72 | SCALES | 1 Piece(s) | Same day | 10 | 8 | 21 | 37 | 26 |
Loading...
Mounting Section Type | Round hole | Main Body Type | Round shape | Main Body Material | Phenol |
---|---|---|---|---|---|
Types of round-shaped | Volume Knob Type | Mounting Section Material | Brass | Set Screw Thread Machining | Presence (1 place) |
Additional Function | No | Female Thread, Round hole processing | Blind Hole / Accuracy Hole | Main Body Surface Treatment | No |
Mounting Section Surface Treatment | No | Main Body Color | Black |
How can we improve?
How can we improve?