1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X Axis, Coarse/Fine Motion Rack and Pinion Stage, TAR (Part Number)

X Axis, Coarse/Fine Motion Rack and Pinion Stage, TAR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,264.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coarse-movement / fine-movement X axis stage. The rack and pinion method enables quicker feed motion. The motion guide utilizes a dovetail groove method. Equipped with a backlash-correction feature.

 
Part Number
TAR-60D
TAR-80D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Straightness
(µm)

฿ 22,264.15

MINIATURE X AXIS STAGE 1 Piece(s) 8 Day(s) 1041~606073.5±1520

฿ 24,102.98

MINIATURE X AXIS STAGE 1 Piece(s) 8 Day(s) 1061~908098±2530

Loading...

  1. 1

Basic Information

Table Size (Width) W (Range Selectable)(mm) 26~40 Load Capacity (Range Selectable)(N) 50.1~100 Stroke (Range Selectable) ±10 to 30mm
Feeding Method Rack & Pinion Table Material Brass Table Surface Treatment Low Temperature Black Chrome Plating
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 30.1~35 Product Category Main Body
Table Size (Width) W(mm) 38 Table Size (Thickness) H(mm) 35 Type X-Axis Stages
Table Parallelism(µm) 60 Feed Knob Position Holoaxial side Clamp Clamp Lever
Reversed Standard Through Hole (Table Center Hole) No Feed method (rack & pinion type) Coarse/Fine Feeds