(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin hinge that can cover the mounting bolt. Machine appearance improves.
Part Number |
---|
EFHC3840EH4 |
EFHC4850EH5 |
EFHC4850EH6 |
EFHC4850SH5 |
EFHC6365EH6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Screw Hole Type | Allowable Load (N) | Installation Hole Dia. (mm) | Mounting Hole Type | Size (Nominal) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.02 | IMA HINGE | 1 Piece(s) | 7 Day(s) | 10 | 39.5 | 38 | [Counterbored] Hex socket head cap screws for counterbores | 300 | 4.5 | Hexagonal Socket Head Bolt, for Hex Bolt | 3840 | ||
฿ 289.18 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 49.5 | 48 | Round hole | 500 | 5.5 | Hexagonal Socket Head Bolt, for Hex Bolt | 4850 | ||
฿ 279.05 | HINGES | 1 Piece(s) | 7 Day(s) | 10 | 49.5 | 48 | Round hole | 500 | 6.5 | Hexagonal Socket Head Bolt, for Hex Bolt | 4850 | ||
฿ 279.05 ฿ 148.45 | HINGES | 1 Piece(s) | Same day | 10 | 49.5 | 48 | Countersinks | 500 | 5.5 | For Flathead Bolt | 4850 | ||
฿ 658.85 | IMA HINGE | 1 Piece(s) | 7 Day(s) | 10 | 65 | 63 | [Counterbored] Hex socket head cap screws for counterbores | 800 | 6.5 | Hexagonal Socket Head Bolt, for Hex Bolt | 6365 |
Loading...
Flat Hinge Type | Rectangle shaped | Body Material | Polyamide | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw | Additional Function | No |
Main Body Surface Treatment | No | Turning Angle(deg) | 200 | Main Body Color | Black |
How can we improve?
How can we improve?