(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel knob with a stylish design which is most suitable for use with food machines and sanitary equipment.
Part Number |
---|
TK32-M5-SUS |
TK40-M6-SUS |
TK50-M8-SUS |
TK60-M10-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length L (mm) | Main Body Outer Diameter D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,155.88 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M5 | 10 | 32 | 21 | ||
฿ 1,386.10 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M6 | 12 | 40 | 26 | ||
฿ 1,770.47 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M8 | 15 | 50 | 33 | ||
฿ 2,243.82 | KNOBS | 1 Piece(s) | 7 Day(s) | 10 | M10 | 18 | 60 | 41 |
Loading...
Mounting Section Type | Female Thread | Main Body Type | Polygon | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Section Material | Stainless Steel | Polygon, type | Triangular | Additional Function | No |
Female Thread, Round hole processing | Blind Hole | Main Body Surface Treatment | Shot Blasted | Mounting Section Surface Treatment | No |
Main Body Color | Silver |
How can we improve?
How can we improve?