1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spoon-shaped Grip (SG62) (Part Number)

GRIPS

Spoon-shaped Grip (SG62)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 579.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Knob providing excellent operability via user's fingertips or palm. ·Grip material is phenol.

 
Part Number
SG62 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 579.31

฿ 328.64

GRIPS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape Special Forms Grip Material Phenol
Grip surface No Mounting Section Material Phenol Mounting Section Surface Treatment No
Mounting Method Female Thread Nominal of Thread M10 Grip thickness D(mm) 37
Grip length(mm) 62

Please check the type/dimensions/specifications of the part SG62 in the Spoon-shaped Grip (SG62) series.