1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Screw (PP/Hexagon Head Bolt) - SPP-H【1-20 Pieces Per Package】 (Part Number)

Resin Screw (PP/Hexagon Head Bolt) - SPP-H
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offers excellent chemical resistance against strong acids and organic solvents. Use in combination with nuts in order to resolve the cumulative pitch misalignment that develops during the molding process of PP screws.

 
Part Number
SPP-M4X10-HSALE
SPP-M4X10-H-VA
SPP-M4X12-H
SPP-M4X12-H-VA
SPP-M4X15-H
SPP-M4X15-H-VA
SPP-M4X20-H
SPP-M4X20-H-VA
SPP-M4X25-H
SPP-M4X25-H-VA
SPP-M5X10-H
SPP-M5X10-H-VA
SPP-M5X12-H
SPP-M5X12-H-VA
SPP-M5X15-H
SPP-M5X15-H-VA
SPP-M5X20-H
SPP-M5X20-H-VA
SPP-M5X25-H
SPP-M5X25-H-VA
SPP-M5X30-H
SPP-M5X30-H-VA
SPP-M6X10-H
SPP-M6X10-H-VA
SPP-M6X12-H
SPP-M6X12-H-VA
SPP-M6X15-H
SPP-M6X15-H-VA
SPP-M6X20-H
SPP-M6X20-H-VA
SPP-M6X25-H
SPP-M6X25-H-VA
SPP-M6X30-H
SPP-M6X30-H-VA
SPP-M8X10-H
SPP-M8X10-H-VA
SPP-M8X12-H
SPP-M8X12-H-VA
SPP-M8X15-H
SPP-M8X15-H-VA
SPP-M8X20-H
SPP-M8X20-H-VA
SPP-M8X25-H
SPP-M8X25-H-VA
SPP-M8X30-H
SPP-M8X30-H-VA
SPP-M8X40-H
SPP-M8X40-H-VA
SPP-M10X20-H
SPP-M10X20-H-VA
SPP-M10X25-H
SPP-M10X25-H-VA
SPP-M10X30-H
SPP-M10X30-H-VA
SPP-M10X40-H
SPP-M10X40-H-VA
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

฿ 373.81

฿ 214.68

NBK PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

Same day 4100.7Box/package

฿ 20.84

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4100.7Low Quantity (can be purchased from one)

฿ 453.82

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 4120.7Box/package

฿ 23.86

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4120.7Low Quantity (can be purchased from one)

฿ 484.06

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 4150.7Box/package

฿ 44.52

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4150.7Low Quantity (can be purchased from one)

฿ 507.42

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 4200.7Box/package

฿ 28.70

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4200.7Low Quantity (can be purchased from one)

฿ 594.73

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 4250.7Box/package

฿ 31.12

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4250.7Low Quantity (can be purchased from one)

฿ 398.27

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5100.8Box/package

฿ 22.65

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5100.8Low Quantity (can be purchased from one)

฿ 485.14

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5120.8Box/package

฿ 25.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5120.8Low Quantity (can be purchased from one)

฿ 508.66

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5150.8Box/package

฿ 49.35

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5150.8Low Quantity (can be purchased from one)

฿ 596.44

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5200.8Box/package

฿ 54.19

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5200.8Low Quantity (can be purchased from one)

฿ 656.13

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5250.8Box/package

฿ 60.00

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5250.8Low Quantity (can be purchased from one)

฿ 746.54

PLASTIC SCREW 1 Pack(s)

20 Pieces Per Package

7 Day(s) 5300.8Box/package

฿ 67.74

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5300.8Low Quantity (can be purchased from one)

฿ 220.82

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6101Box/package

฿ 23.86

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6101Low Quantity (can be purchased from one)

฿ 304.02

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6121Box/package

฿ 31.88

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6121Low Quantity (can be purchased from one)

฿ 290.38

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6151Box/package

฿ 55.16

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6151Low Quantity (can be purchased from one)

฿ 334.26

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6201Box/package

฿ 34.90

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6201Low Quantity (can be purchased from one)

฿ 374.17

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6251Box/package

฿ 67.74

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6251Low Quantity (can be purchased from one)

฿ 449.76

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 6301Box/package

฿ 46.39

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6301Low Quantity (can be purchased from one)

฿ 289.96

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8101.25Box/package

฿ 55.16

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8101.25Low Quantity (can be purchased from one)

฿ 290.10

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8121.25Box/package

฿ 55.16

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8121.25Low Quantity (can be purchased from one)

฿ 317.87

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8151.25Box/package

฿ 60.97

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8151.25Low Quantity (can be purchased from one)

฿ 377.27

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8201.25Box/package

฿ 38.68

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8201.25Low Quantity (can be purchased from one)

฿ 452.24

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8251.25Box/package

฿ 82.26

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8251.25Low Quantity (can be purchased from one)

฿ 556.09

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8301.25Box/package

฿ 61.06

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8301.25Low Quantity (can be purchased from one)

฿ 762.15

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 8401.25Box/package

฿ 83.28

PLASTIC SCREW 1 Piece(s) 7 Day(s) 8401.25Low Quantity (can be purchased from one)

฿ 596.90

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10201.5Box/package

฿ 108.39

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10201.5Low Quantity (can be purchased from one)

฿ 672.02

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10251.5Box/package

฿ 121.94

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10251.5Low Quantity (can be purchased from one)

฿ 747.01

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10301.5Box/package

฿ 76.02

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10301.5Low Quantity (can be purchased from one)

฿ 825.65

PLASTIC SCREW 1 Pack(s)

10 Pieces Per Package

7 Day(s) 10401.5Box/package

฿ 90.69

PLASTIC SCREW 1 Piece(s) 7 Day(s) 10401.5Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Application Standard / Chemical Resistance / Electric Insulation Plastic Material PP