1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Screw (PEEK/Hex Socket Head Cap Screw, Fully Threaded) - SPE-FT (Part Number)

Resin Screw (PEEK/Hex Socket Head Cap Screw, Fully Threaded) - SPE-FT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 455.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PEEK is a thermoplastic super-engineered plastic with excellent physical and chemical characteristics, as well as excellent chemical resistance. Remains virtually unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrogen fluoride. Offers excellent heat and water resistance, and also maintains its strength at high temperatures. Boasts excellent abrasion, shock, and fatigue resistance.

 
Part Number
SPE-M3X30-C-FTSALE
SPE-M3X40-C-FTSALE
SPE-M3X50-C-FTSALE
SPE-M4X40-C-FT
SPE-M4X50-C-FT
SPE-M4X60-C-FT
SPE-M4X70-C-FT
SPE-M4X80-C-FT
SPE-M4X90-C-FT
SPE-M4X100-C-FT
SPE-M5X40-C-FT
SPE-M5X50-C-FT
SPE-M5X60-C-FT
SPE-M5X70-C-FT
SPE-M5X80-C-FT
SPE-M5X90-C-FT
SPE-M5X100-C-FT
SPE-M6X50-C-FTSALE
SPE-M6X60-C-FT
SPE-M6X70-C-FTSALE
SPE-M6X80-C-FT
SPE-M6X90-C-FT
SPE-M6X100-C-FT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 455.07

฿ 280.46

NBK PLASTIC SCREW 1 Piece(s) Same day 3300.5

฿ 479.06

฿ 258.93

NBK PLASTIC SCREW 1 Piece(s) Same day 3400.5

฿ 479.06

฿ 258.93

NBK PLASTIC SCREW 1 Piece(s) Same day 3500.5

฿ 659.50

NBK PLASTIC SCREW 1 Piece(s) 5 Day(s) 4400.7

฿ 649.58

NBK PLASTIC SCREW 1 Piece(s) 5 Day(s) 4500.7

฿ 649.12

PLASTIC SCREW 1 Piece(s) 7 Day(s) 4600.7

฿ 649.12

PLASTIC SCREW 1 Piece(s) 5 Day(s) 4700.7

฿ 649.28

PLASTIC SCREW 1 Piece(s) 5 Day(s) 4800.7

฿ 649.28

PLASTIC SCREW 1 Piece(s) 5 Day(s) 4900.7

฿ 649.74

PLASTIC SCREW 1 Piece(s) 5 Day(s) 41000.7

฿ 834.32

NBK PLASTIC SCREW 1 Piece(s) 5 Day(s) 5400.8

฿ 770.07

NBK PLASTIC SCREW 1 Piece(s) 5 Day(s) 5500.8

฿ 769.62

PLASTIC SCREW 1 Piece(s) 5 Day(s) 5600.8

฿ 769.62

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5700.8

฿ 740.30

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5800.8

฿ 769.77

PLASTIC SCREW 1 Piece(s) 7 Day(s) 5900.8

฿ 747.35

PLASTIC SCREW 1 Piece(s) 7 Day(s) 51000.8

฿ 983.92

฿ 520.79

NBK PLASTIC SCREW 1 Piece(s) Same day 6501

฿ 955.41

PLASTIC SCREW 1 Piece(s) 5 Day(s) 6601

฿ 955.87

฿ 506.52

NBK PLASTIC SCREW 1 Piece(s) Same day 6701

฿ 955.41

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6801

฿ 955.57

PLASTIC SCREW 1 Piece(s) 7 Day(s) 6901

฿ 931.63

PLASTIC SCREW 1 Piece(s) 5 Day(s) 61001

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard / Heat resistant / Chemical Resistance / Electric Insulation / Fall Prevention
Plastic Material PEEK Specifications Full-Thread