1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel flat idler_VFLS (Part Number)

Stainless steel flat idler_VFLS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,901.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All stainless steel.
· Use in combination with standard either shaft ZS (stainless steel).
· Products also manufactured to custom order.
· Contact MISUMI for more information.
· Material and finishing: Main body SUS303

 
Part Number
VFLS-3020
VFLS-4025
VFLS-5030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
Shaft (Bore) Dia. d
(mm)

฿ 2,901.26

FLAT IDLER 1 Piece(s) 8 Day(s) 103010

฿ 3,374.78

FLAT IDLER 1 Piece(s) 8 Day(s) 104010

฿ 4,146.12

FLAT IDLER 1 Piece(s) 8 Day(s) 105012

Loading...

  1. 1

Basic Information

Type Idler (Bearing Built-In) With or w/o Flange No Flange Shape Straight
Surface Urethane No Urethane Material SUS303 Length L(mm) ~50
Shaft Type Round hole / Bearing 1 pc. Surface Treatment No Shaft Type No