1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Washer with Cover Cap - SCF (Part Number)

Plain Washer with Cover Cap - SCF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 171.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This plain washer includes a cover cap. Use countersunk screws to install.

 
Part Number
SCF-3-KR
SCF-3-KS
SCF-4-KR
SCF-4-KS
SCF-4D-KR
SCF-4D-KS
SCF-5-KR
SCF-5-KS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Cap Material

฿ 171.53

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 3.21633.7Santoprene

฿ 190.53

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 3.21633.7Delrin

฿ 188.30

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 4.32043.7Santoprene

฿ 188.44

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 4.32043.7Delrin

฿ 197.24

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 4.32544Santoprene

฿ 228.97

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 4.32544Delrin

฿ 249.62

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 5.33255Santoprene

฿ 277.09

WASHER WITH COVER CAP 1 Piece(s) 7 Day(s) 5.33255Delrin

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Trivalent Chromate Type Flat washer with Cover
Type (Application) Flat Washer Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Detailed) Trivalent Chromate
Material Steel SUM22L