1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leveling Foot FDM/FDF (Part Number)

Leveling Foot FDM/FDF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 561.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A leveling foot in which the screw and pad are made of steel.
· FDM: male thread and FDF: female thread.
· The pad can be tilted up to 15°.
· Effective for use on slopes.
· There are products that include a Delrin* cap (FDM-KS/EDE-KS) and products that include a Santoprene** cap (FDM-KR/FDF-KR).
· Material and finish: Screw/pad: SUS22L, trivalent chromate finish.
· Lock nut: S45C, trivalent chromate finish

 
Part Number
FDF-25-M8
FDF-32-M10
FDF-40-M12
FDF-50-M12
FDF-60-M16
FDM-25-M8X40
FDM-25-M8X63
FDM-32-M10X50
FDM-32-M10X80
FDM-40-M12X63
FDM-40-M12X100
FDM-60-M16X80
FDM-60-M16X125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth D
(mm)
Allowable Load
(kN)
Thread Length Lm
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

฿ 561.61

LEVELING FEET 1 Piece(s) 8 Day(s) 1025--48

฿ 649.72

LEVELING FEET 1 Piece(s) 8 Day(s) 1032--510

฿ 766.60

LEVELING FEET 1 Piece(s) 8 Day(s) 1040--612

฿ 983.48

LEVELING FEET 1 Piece(s) 8 Day(s) 1050--712

฿ 1,432.65

LEVELING FEET 1 Piece(s) 5 Day(s) 1060--8.516

฿ 590.66

LEVELING FEET 1 Piece(s) 5 Day(s) 1025144048

฿ 701.65

LEVELING FEET 1 Piece(s) 5 Day(s) 1025146348

฿ 710.79

LEVELING FEET 1 Piece(s) 5 Day(s) 10322350510

฿ 832.85

LEVELING FEET 1 Piece(s) 23 Day(s) 10322380510

฿ 851.22

LEVELING FEET 1 Piece(s) 8 Day(s) 10403363612

฿ 1,016.92

LEVELING FEET 1 Piece(s) 5 Day(s) 104033100612

฿ 1,646.00

LEVELING FEET 1 Piece(s) 5 Day(s) 106062808.516

฿ 1,740.83

LEVELING FEET 1 Piece(s) 5 Day(s) 1060621258.516

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 30
Height Adjusting Handle No Thread Material SUM22L Thread Surface Treatment Trivalent Chromate
Body Material SUM22L Main Body Surface Treatment Trivalent Chromate Properties Standard
Swivel Mechanism Presence