1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Positioning Hinge_G6 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Door is held in 2 stages of 120° and 170°.

 
Part Number
G6-0-1
G6-5-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdditional Function Holding Angle
(deg)
Holding Torque
(N·cm)

฿ 12,350.00

HINGES 1 Piece(s) 5 Day(s) 10NoConfigurable-

฿ 12,350.00

HINGES 1 Piece(s) 5 Day(s) 10With click function120°, 170°110

Loading...

  1. 1

Basic Information

Length L(mm) 49 Flat Hinge Type Round plate type Width W(mm) 44
Body Material Polyacetal Main Body Type Flat Hinges Operating Environment Standard
Mounting Method Screw Mounting Screw Hole Type Counterbored Main Body Surface Treatment No
Opening Angle θ(deg) 180