1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3GT tooth pitch 3 mm / belt width 9 mm 3GT (Part Number)

3GT tooth pitch 3 mm / belt width 9 mm 3GT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 554.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP: Backlash-less pulley.
· 0 backlash per tooth.
· Optimal for small precision equipment.
· Can be used in 100W to 1000W motors.
· Customized items with different timing pulley teeth numbers and shapes, timing belt lengths etc. also manufactured.

 
Part Number
108-3GT-9
114-3GT-9
123-3GT-9
129-3GT-9
147-3GT-9
198-3GT-9
210-3GT-9
240-3GT-9
270-3GT-9
348-3GT-9
366-3GT-9
381-3GT-9
417-3GT-9
423-3GT-9
426-3GT-9
513-3GT-9
540-3GT-9
543-3GT-9
561-3GT-9
570-3GT-9
582-3GT-9
588-3GT-9
600-3GT-9
633-3GT-9
642-3GT-9
651-3GT-9
666-3GT-9
672-3GT-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch Circumference
(mm)

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10108

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10114

฿ 554.47

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10123

฿ 554.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10129

฿ 554.54

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10147

฿ 555.33

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10198

฿ 555.37

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10210

฿ 555.47

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10240

฿ 555.58

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10270

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10348

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10366

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10381

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10417

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10423

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10426

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10513

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10540

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10543

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10561

฿ 555.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10570

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10582

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10588

฿ 554.65

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10600

฿ 559.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10633

฿ 559.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10642

฿ 559.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10651

฿ 559.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10666

฿ 559.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10672

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 3GT Nominal Width W (mm)(mm) 9
Belt Shape Type Circular Tooth Profile GT Belt Transmission Torque High Torque