1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 6 mm_2GT (Part Number)

Timing Belt Pulley Tooth Pitch 2 mm, Belt Width 6 mm_2GT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,128.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tooth pitch: 2 mm.
· BLP: Uses a backlash pulley.
· Zero backlash per tooth.
· Low dust-generation belt with special coating.
· Rubber powder does not scatter.
· Ideal for small precision equipment.
· Ideal for motors in the range of 50 W to 200 W.
· Also manufacturing customized items with different timing pulley tooth numbers, shapes, timing belt lengths, etc.

 
Part Number
P27-2GT-BLP-6C-3
P28-2GT-BLP-6C-3
P29-2GT-BLP-6C-3
P30-2GT-BLP-6C-3
P30-2GT-BLP-6C-4
P30-2GT-BLP-6C-5
P32-2GT-BLP-6C-3
P32-2GT-BLP-6C-4
P32-2GT-BLP-6C-5
P34-2GT-BLP-6C-3
P34-2GT-BLP-6C-4
P34-2GT-BLP-6C-5
P34-2GT-BLP-6C-6
P36-2GT-BLP-6C-3
P36-2GT-BLP-6C-4
P36-2GT-BLP-6C-5
P36-2GT-BLP-6C-6
P38-2GT-BLP-6C-3
P38-2GT-BLP-6C-4
P38-2GT-BLP-6C-5
P38-2GT-BLP-6C-6
P38-2GT-BLP-6C-8
P40-2GT-BLP-6C-3
P40-2GT-BLP-6C-4
P40-2GT-BLP-6C-5
P40-2GT-BLP-6C-6
P40-2GT-BLP-6C-8
P44-2GT-BLP-6C-5
P44-2GT-BLP-6C-6
P44-2GT-BLP-6C-8
P44-2GT-BLP-6C-10
P48-2GT-BLP-6C-5
P48-2GT-BLP-6C-6
P48-2GT-BLP-6C-8
P48-2GT-BLP-6C-10
P50-2GT-BLP-6C-5
P50-2GT-BLP-6C-6
P50-2GT-BLP-6C-8
P50-2GT-BLP-6C-10
P60-2GT-BLP-6C-8
P60-2GT-BLP-6C-10
P60-2GT-BLP-6C-11
P60-2GT-BLP-6C-12
P60-2GT-BLP-6C-14
P72-2GT-BLP-6C-8
P72-2GT-BLP-6C-10
P72-2GT-BLP-6C-11
P72-2GT-BLP-6C-12
P72-2GT-BLP-6C-14
P72-2GT-BLP-6C-15
P72-2GT-BLP-6C-16
P72-2GT-BLP-6C-18
P72-2GT-BLP-6C-19
P72-2GT-BLP-6C-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Outer Dia. D
(mm)
Standard Shaft Bore Diameter
(φ)

฿ 1,128.43

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1027223

฿ 1,170.22

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1028233

฿ 1,729.00

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1029233

฿ 1,503.01

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1030243

฿ 1,220.53

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1030244

฿ 1,220.53

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1030245

฿ 1,553.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1032253

฿ 1,553.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1032254

฿ 1,266.86

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1032255

฿ 1,279.92

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1034273

฿ 1,568.33

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1034274

฿ 1,568.33

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1034275

฿ 1,568.33

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1034276

฿ 1,669.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1036273

฿ 1,669.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1036274

฿ 1,669.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1036275

฿ 1,669.48

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1036276

฿ 1,697.15

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1038293

฿ 1,697.15

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1038294

฿ 1,697.15

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1038295

฿ 1,697.15

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1038296

฿ 1,697.15

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1038298

฿ 1,748.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1040303

฿ 1,748.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1040304

฿ 1,748.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1040305

฿ 1,748.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1040306

฿ 1,748.26

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1040308

฿ 1,822.50

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1044325

฿ 1,822.50

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1044326

฿ 1,822.50

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1044328

฿ 1,498.35

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10443210

฿ 1,960.54

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1048355

฿ 1,960.54

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1048356

฿ 1,960.54

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1048358

฿ 1,960.54

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10483510

฿ 2,072.11

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1050365

฿ 2,072.11

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1050366

฿ 2,072.11

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1050368

฿ 2,072.11

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10503610

฿ 2,446.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1060428

฿ 2,446.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10604210

฿ 2,446.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10604211

฿ 2,446.96

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10604212

฿ 2,401.61

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10604214

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 1072518

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725110

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725111

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725112

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725114

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725115

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725116

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725118

฿ 3,086.40

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725119

฿ 2,592.99

PULLEYS & BELTS 1 Piece(s) 8 Day(s) 10725120

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series 2GT Belt Width Used (mm)(mm) 6
Pulley Shape W Shaped Material A2017 Surface Treatment No
Pulley/Idler Pulley (No Bearing) Belt Shape Type Circular Tooth Profile GT Belt