1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster with Head Swinging Mechanism_MKR (Part Number)

Adjuster with Head Swinging Mechanism_MKR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 177.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Levels can be maintained even if the legs are at an angle or the floor surface is sloped.

[Features]
· The bottom part is made of non-slippery elastomer and does damage floors.
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the floor surface sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.

 
Part Number
MKR-32M10
MKR-32N3
MKR-40M10
MKR-40N3
MKR-50M10
MKR-50N3
MKR-60M12
MKR-70M14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Allowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Inch Screw
(inch)

฿ 177.10

ADJUSTERS 1 Piece(s) 14 Day(s) 320.392211110-

฿ 177.10

ADJUSTERS 1 Piece(s) 19 Day(s) 320.3922111-3/8

฿ 192.31

ADJUSTERS 1 Piece(s) 12 Day(s) 400.5882111.410-

฿ 187.90

ADJUSTERS 1 Piece(s) 19 Day(s) 400.5882111.4-3/8

฿ 249.84

ADJUSTERS 1 Piece(s) 12 Day(s) 500.5882111.510-

฿ 239.26

ADJUSTERS 1 Piece(s) 19 Day(s) 500.5882111.5-3/8

฿ 486.54

ADJUSTERS 1 Piece(s) 12 Day(s) 600.7843511.512-

฿ 659.00

ADJUSTERS 1 Piece(s) 10 Day(s) 700.7843511.514-

Loading...

  1. 1

Basic Information

Type Mount Type Swivel Angle θ(deg) 10 Mounting Shape Type Rubber Mount Type
Height Adjusting Handle No Thread Material Steel Thread Surface Treatment Chrome Plating
Body Material Steel Main Body Surface Treatment Chrome Plating Bottom Rubber Material Elastomer
Properties Standard Swivel Mechanism With Swiveling mechanism