1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Drive 2-Way Ball Valve (Multiple Acting) (Part Number)

Air-Drive 2-Way Ball Valve (Multiple Acting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Employs an aluminum alloy making it lightweight and compact. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

Part Number
2BM-PW-C-1.5S-N-SWBOX2
2BM-PW-C-2.0S-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Inner Dia. d
(Ø)
Ball Valve, Switch Box Type Cylinder Drive Type Size Material of Gasket

฿ 100.00

SANITARY VALVES 1 Piece(s) Quote Oil35.7Proximity switch with 2 points[Double Acting] With Double Action Switch Box1.5SNBR

฿ 100.00

SANITARY VALVES 1 Piece(s) Quote Water47.8-[Double Acting] Double Action2.0SFluorine Rubber

Loading...

  1. 1

Basic Information

Type Ball Driving Type Air Drive Seal Material PTFE
Max. Pressure(MPa) 0.7 Surface Finish Innter and Outer Surface Buff Polishing Ball Valve Type 2-way
Fitting Direction Straight Type Fitting Type Ferrule Operating Temperature Range(°C) -5::95
Operational Air Pressure(MPa) 0.4~0.7