1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel UM Series (Part Number)

Wheel UM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 460.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane wheels with excellent wear resistance and oil resistance.
[Features]
·It has high mechanical strength and excellent wear resistance and oil resistance.
·Part number used: SU-TEL, SU-KEL, SU-SM, TM, KM, SM, GM, TEL, KEL, SEL
·Hardness: 98HS
·Operating Temperature: -10 to +80 degrees
[Applications]
·Used for transportation equipment such as food machinery, kitchen equipment, chemical and pharmaceutical machinery, wagons, dolly carts, etc.

Part Number
UM-100SALE
UM-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 460.79

฿ 276.61

WHEELS 1 Piece(s) Same day 10100831

฿ 494.47

WHEELS 1 Piece(s) 14 Day(s) 101259.542

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Width of Wheel(mm) 25
Bearing None