1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel MHC Series (Part Number)

Wheel MHC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,519.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Monomer cast nylon wheel with high mechanical strength.
[Features]
·Monomer casting nylon wheels.
·It has higher mechanical strength than nylon, and has excellent impact resistance, oil resistance, and abrasion resistance.
·It has relatively high heat resistance and can withstand a large load.
·Operating Temperature: -10 to +150 degrees.
[Applications]
·Used as casters for heavy-duty transport pallets, semiconductor manufacturing equipment, and various types of machinery.

Part Number
MHC-100
MHC-130
MHC-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 1,519.03

WHEELS 1 Piece(s) 7 Day(s) 101001253.5

฿ 2,308.73

WHEELS 1 Piece(s) 10 Day(s) 101302058.5

฿ 2,497.80

WHEELS 1 Piece(s) 7 Day(s) 101502058.5

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon Width of Wheel(mm) 50
Bearing Available