(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flexible coupling with clean specifications that has excellent heat and chemical resistance.
[Features]
· Oldham type flexible coupling.
· Clean washed and clean packed.
· Can be used in environments such as FPD manufacturing equipment and semiconductor manufacturing equipment that require heat and chemical resistance and in clean rooms.
· Uses PEEK for the spacer.
· Excellent heat and chemical resistance, and very little outgas.
· Allows eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
[Application]
· For FPD manufacturing equipment/semiconductor manufacturing equipment, etc.
Part Number |
---|
MOP-32C-11-14-KT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,511.76 | OLDHAM TYPE FLEXIBLE COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 11 | 14 | - | 33.3 | Standard / Stepping Motor | 1.01~3.00 | Heat Resistant / Clean circumstance / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 2.8 | 2 | 2 | Coupling body | 1.1~3.0 | 19000 | PEEK | -20~120 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | D2 Hole |
Loading...
Type | Oldham Type |
---|
Please check the type/dimensions/specifications of the part MOP-32C-11-14-KT in the MOP Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (PEEK) series.
Part Number |
---|
MOP-20C-6-7-BT |
MOP-20C-6-8 |
MOP-20C-7-BT-7-BT |
MOP-32C-11-KT-11 |
MOP-32C-11-KT-11-KT |
MOP-32C-11-KT-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,062.19 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 7 | - | 22.1 | Stepping Motor / Standard | 0.05~1.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 2 | 1.3 | Coupling body | 1.1~3.0 | 31000 | PEEK | -20~120 | 7.4×10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 3,142.97 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 8 | - | 22.1 | Stepping Motor / Standard | 0.05~1.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 2 | 1.3 | Coupling body | 1.1~3.0 | 31000 | PEEK | -20~120 | 7.4×10-7 | Clamping Type | Standard Shaft Bore | NA | ||
฿ 5,150.15 | 1 Piece(s) | 8 Day(s) | 10 | 7 | 7 | - | 22.1 | Stepping Motor / Standard | 0.05~1.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 0.7 | 2 | 1.3 | Coupling body | 1.1~3.0 | 31000 | PEEK | -20~120 | 7.4×10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 5,511.76 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 11 | - | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 2.8 | 2 | 2 | Coupling body | 1.1~3.0 | 19000 | PEEK | -20~120 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | D1 Hole | ||
฿ 6,551.85 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 11 | - | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 2.8 | 2 | 2 | Coupling body | 1.1~3.0 | 19000 | PEEK | -20~120 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | Both Sides | ||
฿ 5,511.76 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 12 | - | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity | 10001~78000 | [Aluminum] A2017 | 2.8 | 2 | 2 | Coupling body | 1.1~3.0 | 19000 | PEEK | -20~120 | 7.3×10-6 | Clamping Type | Standard Shaft Bore | D1 Hole |
How can we improve?
How can we improve?