1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOP Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (PEEK) (Part Number)

OLDHAM TYPE FLEXIBLE COUPLING

MOP Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (PEEK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,942.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A flexible coupling with clean specifications that has excellent heat and chemical resistance.
[Features]
· Oldham type flexible coupling.
· Clean washed and clean packed.
· Can be used in environments such as FPD manufacturing equipment and semiconductor manufacturing equipment that require heat and chemical resistance and in clean rooms.
· Uses PEEK for the spacer.
· Excellent heat and chemical resistance, and very little outgas.
· Allows eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
[Application]
· For FPD manufacturing equipment/semiconductor manufacturing equipment, etc.

Part Number
MOP-32C-10-12-KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 5,511.76

OLDHAM TYPE FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 101012-33.3Standard / Stepping Motor1.01~3.00Heat Resistant / Clean circumstance / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000PEEK-20~1207.3×10-6Clamping TypeStandard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MOP-32C-10-12-KT in the MOP Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (PEEK) series.

Frequently Asked Questions (FAQ)

Question: What kind of applications do I use the product for?
Answer: This is recommended when heat/chemical resistance and clean environments are required.
Question: Is there recommended tolerance for the insertion shaft?
Answer: The recommended tolerances for the applicable shaft diameter are h6 and h7.

Products with similar specification

Part Number
MOP-20C-6-7-BT
MOP-20C-6-8
MOP-20C-7-BT-7-BT
MOP-32C-10-13-BT
MOP-32C-10-13-BT-KT
MOP-32C-10-14-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 4,062.19

1 Piece(s) 8 Day(s) 1067-22.1Stepping Motor / Standard0.05~1.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20170.721.3Coupling body1.1~3.031000PEEK-20~1207.4×10-7Clamping TypeAdditional Work Shaft HoleNA

฿ 3,142.97

1 Piece(s) 7 Day(s) 1068-22.1Stepping Motor / Standard0.05~1.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20170.721.3Coupling body1.1~3.031000PEEK-20~1207.4×10-7Clamping TypeStandard Shaft BoreNA

฿ 5,150.15

1 Piece(s) 8 Day(s) 1077-22.1Stepping Motor / Standard0.05~1.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20170.721.3Coupling body1.1~3.031000PEEK-20~1207.4×10-7Clamping TypeAdditional Work Shaft HoleNA

฿ 5,511.76

1 Piece(s) 8 Day(s) 101013-33.3Stepping Motor / Standard1.01~3.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000PEEK-20~1207.3×10-6Clamping TypeAdditional Work Shaft HoleNA

฿ 6,551.85

1 Piece(s) 8 Day(s) 101013-33.3Stepping Motor / Standard1.01~3.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000PEEK-20~1207.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

฿ 5,511.76

1 Piece(s) 8 Day(s) 101014-33.3Stepping Motor / Standard1.01~3.00Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity10001~78000[Aluminum] A20172.822Coupling body1.1~3.019000PEEK-20~1207.3×10-6Clamping TypeStandard Shaft BoreD2 Hole