(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material is SUS304 stainless steel for excellent corrosion resistance. Directly mountable tapped in 2 points, machined product also available.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 483.41 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | K-Shaped | 10 | 10 | - | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 493.76 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | K-Shaped | 12 | 10 | - | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 597.94 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | K-Shaped | 14 | 10 | - | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 644.93 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | K-Shaped | 15 | 10 | - | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 602.22 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 16 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 852.84 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | Groove | 16 | 8 | - | - | Round hole lathed finish | Pilot Hole Product | L1 | ||
฿ 670.07 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 18 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 963.63 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | Groove | 18 | 8 | - | - | Round hole lathed finish | Pilot Hole Product | L1 | ||
฿ 720.13 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 4 | K-Shaped | 20 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 1,039.99 | SPUR GEARS MODULE 0.5 | 1 Piece(s) | 3 Day(s) | 10 | - | Groove | 20 | 8 | - | - | Round hole lathed finish | Pilot Hole Product | L1 | ||
฿ 822.65 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 24 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 866.07 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 5 | K-Shaped | 25 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 932.40 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 28 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 995.63 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | K-Shaped | 30 | 8 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | K2 | ||
฿ 617.01 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 32 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 660.43 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 36 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 726.77 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 40 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 782.84 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 45 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 806.37 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 48 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 862.45 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 50 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 919.14 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 54 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 998.74 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 56 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 1,071.71 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 60 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 1,410.02 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 72 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 1,512.54 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 75 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 1,602.39 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 80 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 1,805.00 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 90 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 2,023.32 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 100 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 | ||
฿ 2,505.07 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 120 | 5 | H8 | Round hole+tap | Round hole+tap hole, two places | Finished product | B1 |
Loading...
Module | 0.5 | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Accuracy(Old JIS) | Class 9 Equivalent | Shaft Hole Specifications | Standard shaft hole product |
Material (Details) | SUS304 |
How can we improve?
How can we improve?