1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Valve, Pilot-Operated Type 3/5 Port Valve, 3KA1 / 4KA1 to 4 Series (Part Number)

Single Valve, Pilot-Operated Type 3/5 Port Valve, 3KA1 / 4KA1 to 4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
The abrasion-resistance and sliding properties of the sliding parts have been improved, resulting in a significantly longer lifespan and more stable responsiveness.
[Features]
· A wide lineup of compact valves.
· Uses a highly reliable soft spool.
· Uses sealing with excellent abrasion-resistance.
· Special sealing stabilizes responsiveness during initial operation.
· With free combinations of manifolds, it is possible to easily reduce or expand units.

Part Number
3KA110-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA110-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA110-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA110-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA110-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA110-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA110-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
3KA120-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
3KA120-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA110-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA110-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-GS4-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-GS4-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-M5-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA130-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA130-M5-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA210-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA210-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA220-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA220-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-GS6-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-GS8-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA230-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA230-GS8-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA240-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA240-06-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA240-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA240-06-M1-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
4KA240-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]
4KA240-GS6-[AC100V,​AC110V,​AC200V,​AC220V,​DC12V,​DC24V]-P6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Manual Equipment

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position Normally Closed[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveStandardDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 3-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position Normally ClosedSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ4Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-20 to 40φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-M520 to 40-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialSingle2-position exhaust[Self-Recovery (Spring Return)] Self-reset(differential pressure spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ8Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220V-1/840 to 80-Lock

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveStandardDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

-

PILOT OPERATED VALVE 1 Piece(s) 13 Day(s) 5-port valveNon-use of Copper and fluoropolymer-based MaterialDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)DC12V / DC24V / AC100V / AC110V / AC200V / AC220VOne-Touch Couplings-40 to 80φ6Non-Locking

Loading...

Basic Information

Type Electromagnetic Valve Application Single Item Operating Mounting Orientation Direct
Plumbing Direct piping Driving Type Pilot-operated Spool Seal Type Soft seal