(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact direct acting 3-port solenoid valve.
[Features]
·Universal type.
·Connection port diameter: Rc1/8.
·Fluid: Air, water, dry air, low vacuum 1.33 × 10 squared Pa (abs).
·The stainless steel body material enables to control a wide range of fluids from air, water, dry air and low vacuum.
·Compact, long lifespan, flexible installation.
[Application]
·For space saving of equipment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Orifice Dia. (Ø) | Voltage | Body/seal/coil combination |
---|---|---|---|---|---|---|---|---|
฿ 1,388.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | Brass / nitrile rubber / tape winding | ||
฿ 1,388.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 200 V AC | Brass / nitrile rubber / tape winding | ||
฿ 1,475.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,475.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 200 V AC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,301.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,210.16 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 24 V DC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 200 V AC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,114.43 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 12 V DC | Brass / nitrile rubber / tape winding | ||
฿ 1,129.49 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 24 V DC | Brass / nitrile rubber / tape winding | ||
฿ 1,909.06 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,909.06 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 200 V AC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,735.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,613.55 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 24 V DC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,561.96 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | H: Brass, nitrile rubber, tape winding, degreasing process | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 2,169.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 200 V AC | L: Stainless steel, nitrile rubber, mold coil, degreasing process | ||
฿ 1,995.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | L: Stainless steel, nitrile rubber, mold coil, degreasing process | ||
฿ 1,995.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | L: Stainless steel, nitrile rubber, mold coil, degreasing process | ||
฿ 2,256.16 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,910.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 12 V DC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,910.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.2 | 24 V DC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,692.12 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,518.57 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 2,126.00 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 100 V AC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,952.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 12 V DC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,952.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.2 | 24 V DC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,388.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | Brass / nitrile rubber / tape winding | ||
฿ 1,388.40 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 200 V AC | Brass / nitrile rubber / tape winding | ||
฿ 1,475.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,475.18 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 200 V AC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,301.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,301.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | B: Brass / fluoroelastomer / mold coil | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 200 V AC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | D: Stainless steel, nitrile rubber, mold coil | ||
฿ 1,214.85 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | Brass / nitrile rubber / tape winding | ||
฿ 1,129.49 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 7 Day(s) | 1.8 | 24 V DC | Brass / nitrile rubber / tape winding | ||
฿ 1,774.91 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 100 V AC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,909.06 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 200 V AC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,735.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,613.55 | FLUIDCONTROLCOMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 24 V DC | E: Stainless steel / fluoroelastomer / mold coil | ||
฿ 1,735.51 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | H: Brass, nitrile rubber, tape winding, degreasing process | ||
฿ 1,561.96 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | H: Brass, nitrile rubber, tape winding, degreasing process | ||
฿ 1,822.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,648.73 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | J: Brass, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,990.04 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 100 V AC | L: Stainless steel, nitrile rubber, mold coil, degreasing process | ||
฿ 1,995.84 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | L: Stainless steel, nitrile rubber, mold coil, degreasing process | ||
฿ 2,256.16 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,910.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 12 V DC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 2,082.61 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | M: Stainless steel, fluoroelastomer, mold coil, degreasing process | ||
฿ 1,692.12 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,692.12 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 200 V AC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,518.57 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,518.57 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 24 V DC | V: Brass, fluoroelastomer, mold coil, vacuum testing | ||
฿ 2,126.00 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 100 V AC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,950.25 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 200 V AC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,952.45 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 1.8 | 12 V DC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing | ||
฿ 1,791.04 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 5 Day(s) | 1.8 | 24 V DC | W: Stainless steel, fluoroelastomer, mold coil, vacuum testing |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 3 Port Universal | Connection Type | Rc | Plumbing Thread Nominal | 1/8 |
Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::60 | Number of Solenoids | Single |
Application | Single Item |
How can we improve?
How can we improve?