(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact direct acting 2-port solenoid valve.
[Features]
·NC (open when energized) type.
·Connection port diameter: Rc1/8.
·Fluid: Air, water, dry air, low vacuum 1.33 × 10 squared Pa (abs).
·The stainless steel body material enables to control a wide range of fluids from air, water, dry air and low vacuum.
·Compact, long lifespan, flexible installation.
[Application]
·For space saving of equipment.
Part Number |
---|
USB3-6-2-AC200V |
USB3-6-2-AC200V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Voltage | Body/seal/coil combination | Body Material | Seal and Coil Combination |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,041.30 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Rc | 1/8 | 2.3 | 200 V AC | Brass / nitrile rubber / tape winding | - | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 14 Day(s) | - | 1/8 | 2.3 | - | - | - | Seal: NBR; Coil: Tape-Wrapped |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::60 |
Number of Solenoids | Single | Application | Single Item |
How can we improve?
How can we improve?