(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-purpose valve series for controlling various types of fluids.
[Features]
· The combination of body material and seal allows for a wide variety of fluids.
· Many options, such as open frame, coil with built-in diode and terminal, etc.
· Normally closed (open when energized) type.
· Connection diameter: Rc 1/2, Rc 3/4, Rc 1.
[Applications]
· Ideal for controlling various types of vapors.
Part Number |
---|
AB71-[15,20,25]-[12,15,18]-[B,J]2H-[DC48V,DC100V] |
AB71-[15,20,25]-[12,15,18]-[B,J][2C,2E,2G,3A,3M,3N,5A,5M,5N]-[DC48V,DC100V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Coil Symbol | Voltage | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | Rc | 1/2 / 3/4 / 1 | 12 ~ 18 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | FKM / FKM, No Oil Treatment | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | Rc | 1/2 / 3/4 / 1 | 12 ~ 18 | 2C / 2E / 2G / 3 m / 3A / 3N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | Brass•Bronze | FKM / FKM, No Oil Treatment |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -5::60 |
Number of Solenoids | Single | Application | Single Item |
How can we improve?
How can we improve?